IESNA:LM-63-2002
[TEST]P945753
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1C-835-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 80 CRI, 3500K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6935
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
699.6 727 777.8 835.1 885.2 929.4 964.5 987.5 996.3 1005
1040.5 1071.1 1116.1 1211.4 1348.1 1510.6 1673.9 1832.5 1972.8 2086.8
2213.2 2329.3 2448.8 2561 2661.1 2694.7 2637.7 2497.8 2129.1 1371.8
500.5 182.3 95.7 53 28.5 8.4 0
699.6 731.8 784 840.6 892.5 934.5 971 993 1002.1 1010.5
1041.9 1070.8 1112.1 1198.6 1331.3 1489.8 1647.6 1810.6 1953.1 2082.4
2201.1 2335.9 2449.2 2561.7 2666.2 2713.3 2680.4 2552.9 2211.7 1482.9
568.5 199.5 105.2 57.4 30.3 10.2 0
699.6 727.4 776.7 832.2 881.2 923.6 956.4 978 986.4 990
1014.5 1047.4 1084.3 1153.7 1271.3 1420 1589.9 1761.3 1916.9 2044
2160.2 2290.3 2436.4 2580.7 2718.1 2828.7 2903.6 2899.3 2643.9 1946.8
904.6 295.2 151.2 84.8 39.8 13.2 0
699.6 723.4 768.7 820.2 864.7 903.5 934.9 953.9 961.9 964.5
977.6 1012.7 1048.1 1089.4 1167.6 1280.8 1418.9 1573.8 1739.3 1908.1
2074.3 2247.5 2430.5 2632.2 2838.6 3000.1 3133.4 3273.4 3325.6 2895.6
1817.5 698.5 271.1 147.2 80.4 25.6 0
699.6 721.5 761.3 807.4 848.7 884.8 915.2 934.9 944.4 949.1
955.7 978.7 1017.1 1048.9 1088.3 1156.3 1256.4 1379.9 1524.5 1695.1
1895.7 2122.2 2359.7 2635.1 2877.3 3116.6 3362.9 3661.7 4004.7 4081.1
3425.7 2106.9 902.7 406.6 198.7 77.8 0
699.6 716.8 749.7 788 826.7 862.9 893.6 917 930.5 940.4
948 962.6 992.2 1029.9 1061.3 1097.8 1158.8 1248 1369.3 1507.4
1665.5 1842 2037.1 2262.1 2520 2836.4 3212.3 3664.6 4283.1 4865.1
4835.5 3879.8 2304.1 985.3 341.6 76.7 0
699.6 716.4 748.2 787.7 824.2 859.6 890.7 914.8 929.4 940
947.7 962.3 990 1026.9 1059.8 1095.6 1151.9 1232.6 1354.3 1481.4
1644.3 1804.7 1996.2 2215.7 2476.2 2793.3 3169.6 3624.8 4244.8 4862.9
4849.8 3909.4 2350.5 1013.1 349.3 78.5 0
699.6 713.5 739.8 772.3 806.6 840.3 873.1 900.2 918.8 933.1
947.3 965.9 986.8 1006.5 1033.9 1072.2 1116.4 1172 1255.3 1371.1
1513.2 1680.9 1882.5 2130.2 2422.9 2761.5 3134.9 3543.3 4035.1 4478.9
4403 3520 2091.9 826.4 247 49 0
699.6 711.7 730.3 757.3 787.7 819.1 851.9 881.5 906 927.9
949.5 972.9 992.2 1008.7 1029.5 1054.3 1096 1156.6 1250.5 1383.9
1561.1 1784.3 2046.9 2338.8 2640.6 2957.7 3287.2 3640.5 3993.1 4104.5
3746.8 2666.9 1253.4 441 175.7 69.4 0
699.6 706.5 719.3 738.7 763.5 791.7 823.1 852.3 879.3 906
932.3 958.6 980.9 1001.7 1023.3 1047.8 1085 1146.4 1250.5 1403.6
1615.1 1873.8 2158 2452.1 2754.6 3063.7 3387 3678.9 3807.5 3557.6
2748 1379.1 415.4 176.1 103.4 52.2 0
699.6 705.1 713.1 728.1 747.5 771.2 796.8 824.2 850.9 878.3
907.8 938.5 969.2 995.9 1025.5 1060.2 1111.3 1193.9 1319.2 1497.1
1754.3 2055.7 2407.2 2769.6 3150.6 3469.2 3730.7 3815.9 3576.2 2868.2
1786.8 708 212.3 87.7 42.4 13.9 0
699.6 702.9 709.5 722.3 741.3 760.6 785.8 811.8 837.7 863.3
893.2 925.7 958.3 987.9 1022.6 1061.3 1118.6 1196.8 1313.4 1481.4
1712.3 2006 2343.2 2687.4 3004.5 3248.1 3370.2 3295.3 2966.8 2257
1290.7 492.1 170.6 69.8 30.3 6.2 0
699.6 701.8 705.8 719.3 735.8 755.9 777.4 800.8 825.6 849.4
876.4 907.1 936.3 965.9 997.7 1035.3 1081.4 1145.3 1229 1341.5
1503 1722.5 1985.2 2251.2 2474 2599.7 2579.2 2403.1 2084.6 1554.5
853.4 328.1 128.2 63.9 40.6 15.3 0
699.6 697.8 702.2 713.1 728.5 747.5 768.3 788.7 808.5 825.6
844.6 862.2 878.3 891 896.5 895.8 887 870.9 850.9 831.9
814.3 807 807 792.4 733.2 619.2 473.5 343.4 255.7 198.4
159.3 131.5 108.9 86.2 57 24.1 0
699.6 696 700 712.8 729.6 748.2 768.3 788 807 819.1
824.9 823.1 815.8 799.7 774.1 740.5 700 655.4 607.9 553.8
501.2 450.5 401.9 356.9 316 283.5 254.6 233.4 213.4 192.2
166.2 140.7 111.8 82.6 50.1 22.7 0
699.6 693.8 700.7 713.9 731.8 751.8 774.9 796.1 808.8 814
807.7 792 772.3 747.1 719.7 687.6 647.7 602.8 554.2 503.1
452.6 405.5 364.2 329.2 298.1 272.5 251 238.6 222.9 202.4
176.8 142.1 110 78.2 45.3 23.4 0
699.6 693.4 701.1 717.1 736.5 760.3 784 800.4 808.1 807
798.2 785.5 763.2 732.9 697.8 662.3 624.7 581.2 533 483.7
438 400 366.1 336.8 310.2 286.4 272.5 259.7 260.1 261.9
244.8 213.7 190 147.6 102.3 68.3 0
699.6 695.2 704.7 721.9 746.4 769.7 788.4 803 807.7 806.6
799.3 783.6 757.3 725.2 687.6 648.1 599.1 546.5 495.4 449.7
411 378.5 351.1 327.3 304 283.1 265.6 286.4 326.6 344.5
335.4 320.8 307.6 248.4 199.1 141.4 0
699.6 695.6 707.3 727.7 751.1 775.6 793.1 803.7 807 806.3
799.7 784.7 759.9 728.5 682.8 630.2 568.8 511.1 455.6 412.8
373.4 343.4 318.6 298.8 279.5 253.9 264.5 290.8 304.3 298.1
282 280.9 244.4 199.8 169.1 120.2 0
699.6 696 709.1 731 756.6 779.2 795.3 804.5 808.1 807
800.4 787.3 767.9 736.5 686.8 621.8 549.8 481.1 421.6 372.6
332.8 305.1 285.3 268.9 242.9 238.2 252.1 267.8 262.7 248.1
236.7 225.4 184.5 150.9 127.5 90.2 0
699.6 696.3 710.6 733.6 761.3 782.9 799.3 808.8 813.6 812.5
804.8 794.2 774.9 739.1 684.3 613 532.7 452.6 385.1 337.2
304.3 280.9 263.8 246.6 224.3 230.5 243.3 250.6 242.6 268.2
246.2 219.9 165.1 133.3 110 67.6 0
699.6 697.8 711.3 734.3 760.3 784.4 800.8 810.3 815.8 816.1
810.7 801.2 782.5 748.2 692.3 618.5 533.7 450.1 380.7 333.2
302.5 279.1 261.6 242.9 221.4 228 240.4 247.7 239.3 266
246.2 200.6 159.6 131.9 109.6 53 0
